12 universal inputs U1...U12 with the following functions
Temperature measurement, analog | ||
---|---|---|
Type | Range (over range) | Resolution |
AI NTC10K | -40...115 °C (-52.5...155 °C) | 10 mK (25 °C) |
AI NTC100K | -40...125 °C (-52.5...155 °C) | |
AI PT1K 385 (EU) *) | -50...600 °C (-52.5...610 °C) | 20 mK |
AI PT1K 375 (NA) *) | -50...180 °C (-52.5...185 °C) | 10 mK |
AI (LG-)Ni1000 *) | ||
AI 2x (LG-)Ni1000 *) |
Resistance sensor, analog | ||
---|---|---|
Type | Range (over range) | Resolution |
AI 1000 Ohm *) | 0...1000 Ω (0...1050 Ω) | 0.1 Ω |
AI 2500 Ohm *) | 0...2500 Ω (0...2650 Ω) | 0.1 Ω |
AI Pt1000 *) | 0...2500 Ω (0...2650 Ω) | 0.1 Ω |
AI 1000-1175 Ohm *) for setpoint shift | 1000...1175 Ω (900...1295 Ω) | 0.1 Ω |
*) A fixed value of 1 Ω is calibrated to correct line resistance.
Voltage measurement, analog | ||
---|---|---|
Type | Range (over range) | Resolution |
AI 0...10 V | 0...10 V (-1.5...11.5 V) | 1 mV |
AI 0...10 V standard | 0...100% (-10...110%) | 0.01% |
Open connection: Negative voltage -1.5 V (line failure detection) |
Current measurement, analog (only inputs U1, U2, U7, U8) | |||
---|---|---|---|
Type | Range (over range) | Resolution | Load |
AI 4-20 mA | 4...20 mA (1.6...22.4 mA) | 1 µA | Min. 490 Ω |
AI 0-20 mA | 0...20 mA (-3...23 mA) | 1 µA | Min. 490 Ω |
Digital input | |||
---|---|---|---|
Contact query voltage | 21.5...25 V | ||
Contact query current | 1 mA; 6 mA initial current | ||
Contact resistance for closed contacts | Max. 200 Ω | ||
Contact resistance for open contacts | Min. 50 kΩ | ||
Counter memory (counter inputs | 0 ... 4.3 x 109 (32-bit counter) | ||
| Min. closing/operating time [ms] including bounces | Of which | Max. counter frequency (symmetrical) |
BI NO / BI NC | 60 | 20 |
|
BI Pulse NO | 30 | 10 |
|
CI Mech (25Hz) | 20 | 10 | 25 Hz |
CI El (100Hz) | 5 | 0 | 100 Hz |