Power consumption (for transformer planning) | |
---|---|
Full load AC | 82 VA |
Base load (without loading by TX-I/O modules and field devices) | 14 VA / 0.6 A |
Field sensor supply V+ (DC 24 V, 2.4 W / 100 mA) (terminals 8 and 19) | 5 VA / 0.2 A |
Field device supply V~ (AC 24 V, 2 A) (terminals 18 and 29) | 48 VA / 2 A |
TX-I/O modules supply CS (DC 24 V, 7.2 W / 300 mA | 15 VA / 1.2 A |