Parameter settings
To optimize control performance, use the local HMI to enter parameter mode and adjust a number of control parameters. All control parameter settings are retained after power failure.
Proceed as follows to change the control parameters:
Or | ||
Press and hold the + and - buttons simultaneously for more than 3 seconds. | |
Service level: Release the buttons, and within 2 seconds, press and hold + until Pxx is displayed. | |
Press + or - (< or >) to access the desired parameter and the value of the selected parameter is displayed at the same time. | |
Press | |
Press + or - to increase/decrease or select the value of the current parameter during editing. | |
Press | |
Press |
Reload factory setting
- Select parameter P71 and set it to 1.
- The factory settings of the control parameters are reloaded.
- “- - -” is displayed during reload.
Control parameters
Service level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P02 * | Operation using operating mode selector | 1 | 1 = ON – OFF 2 = ON – ECO – OFF |
P14 | Keylock | 0 | 0 = Unlock 1 = Fan speed adjustment only 2 = Full lock |
P24 * | Select bypass (external circulation only) | 0 | 0 = Disable 1 = Enable |
P25 * | Select EXT/INT circulation | 0 | 0 = Disable 1 = Enable |
P26 | FAU ECO mode Select time ratio within one hour | 1 | 1 = 1:5 2 = 2:4 3 = 3:3 4 = 4:2 5 = 5:1 |
P27 | Operating mode after power failure | 0 | 0 = Previous operating mode 1 = OFF 2 = ON (Normal mode) |
P28 | Timer with delay Off (0 up to 23 hours, 0.5 h) | 1 | 0 = Disable 1 = Enable |
Note
* The parameters are critical and must be set according to the equipment selected during commissioning.
Expert level
Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P54 * | Maximum FAU fan speed | 3 | 1 = 1-speed 2 = 2-speed 3 = 3-speed 4 = DC 0...10 V (ECM fan) |
P55 | ECM fan max. output | 80 % | ECM fan min…100 % |
P56 | ECM fan min. output | 30 % | 1 %...ECM fan max. |
P59 | Fan minimum On time | 2 min | 1...6 min |
P71 | Restore factory setting | 0 | 0 = Disable 1 = Reload start |
P98 * | Enable Chinese text display | 1 | 0 = Disable 1 = Enable |
Note
* The parameters are critical and must be set according to the equipment selected during commissioning.
Expert level (diagnostics & tests)
Parameter | Description | Range | Dependencies |
---|---|---|---|
d06 | Software version | xxx is displayed, e.g. 010 |
|
d07 | Fresh air unit DC output check | 0 = 0 % output 1...100 = 1 % to 100 % output | P54 |
d08 | Fresh air unit (FAU) relay output check Q1 to Q5 are NO relays (normal open) | 0 = All relays open 1 = Close only Q1 2 = Close only Q2 3 = Close only Q3 4 = Close only Q4 5 = Close only Q5 6 = All relays closed | P24, P25, P54 |
d09 | FAU – active bypass damper | OPE = Open (normal position) CLO = Close | P24 |
d10 | FAU – active EXT/INT circulation damper | OPE = Open (normal position) CLO = Close | P25 |