RDF270.V.. | |
---|---|
L, N | AC 230 V operating voltage |
Y50 | DC 0…10 V output |
M | Input reference ground for Y50 |
Q1 | Output, fan speed 1, AC 230 V |
Q2 | Output, fan speed 2, AC 230 V |
Q3 | Output, fan speed 3, AC 230 V |
Q4 | Output, bypass circulation, AC 230 V |
Q5 | Output, external/internal circulation, AC 230 V |