Fresh air unit (FAU)

  • Slim (8.6 mm thickness) touch button design
  • AC 230 V supply voltage, large LCD backlit display
  • Operating modes: ON, FAU ECO and OFF
  • Fan type selection: 1-speed, 2-speed, 3-speed or ECM
  • Manual fan speed adjustment at max. 3 speeds
  • Selectable internal and external air circulations
  • Bypass function for external air circulation
  • Simple delay-off timer for max. 23 hours
  • Keylock function
  • Returning to previous operating mode, ON (Normal mode) or OFF for power down
  • Adjustable commissioning and control parameters
  • Mounting on recessed square 86 mm conduit box with 60.3 mm fixing centers and minimum 60 mm depth