Power supply | |
---|---|
Operating voltage | AC 230 V (+10 %, -15 %) |
Frequency | 50/60 Hz |
Power consumption | Max. 3.7 VA |
Standby power consumption | 2.3 VA |
External preliminary protection with max. C 10 A circuit breaker in the supply line required under all circumstances. |
Outputs | |
---|---|
Valve output Q12 (N.C.)/Q14 (N.O.) Rating | AC 24...230 V 5(2) A |
External preliminary protection with max. C 10 A circuit breaker in the supply line required under all circumstances if Q11 is connected with AC 24 V power supply. |
Operational data | |
---|---|
Switching differential - Heating mode |
0.5...6 K (factory setting: 2 K) |
Setpoint setting range (see note below) - Comfort mode - Protection mode |
5...40 °C Off, 5...40 °C |
Built-in room temperature sensor - Measuring range - Accuracy at 25 °C - Temperature calibration range |
0…50 °C < ±0.5 K - 5.0...+5.0 K |
Resolution of settings and display - Temperature setpoints - Current temperature value displayed |
0.5 °C 0.5 °C |
Note: The standard range is 5...40 °C. Customization is available upon request (e.g. 0…50 °C).
Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Function of automatic control devices |
Type 1 |
Safety class | II as per EN 60730-1 |
Action type | 1 as per EN 60730-1 |
Rated impulse voltage | 4 kV as per EN 60730-1 |
Maximum altitude | 3000 m as per EN 60730-1 |
Software class | A as per EN 60730-1 |
Degree of protection of housing | IP30 as per EN 60529 |
Climatic ambient conditions - Storage as per EN 60721-3-1 - Transport as per EN 60721-3-2 - Operation as per EN 60721-3-3 1) |
|
Mechanical ambient conditions Storage as per EN 60721-3-1 |
Class 1M2 |
1) No condensation is permitted.
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A5W00221374A *) |
REACH | Regulation (EC) No 1907/2006 Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W00217124A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) All documentations can be downloaded from http://siemens.com/bt/download.
General | |
---|---|
Connection terminals Diameter Wire |
Max. 1.5 mm2 Solid or prepared stranded |
Weight without/with package | 163 g / 246.9 g |
Materials
|
|
Housing flammability class according to UL94 | V-0 |