Type of units | Product number | Data sheet | |
---|---|---|---|
Cable temperature sensor or changeover sensor, cable length 2.5 m NTC (3 kΩ at 25 °C) | QAH11.1*) | N1840 | |
Cable temperature sensor, cable length 4 m NTC (3 kΩ at 25 °C) | QAP1030/UFH*) | N1854 | |
Cable temperature sensor, cable length 2 m NTC (10 kΩ at 25 °C) | QAP1030.200 | N1831 |
*) both QAH11.1 and QAP1030/UFH are designed for floor heating applications such as temperature limitation control. QAP1030/UFH has a special head and is 4 m long, making it more suitable for this type of application
On/Off actuators
Type of units | Product number | Data sheet | |
---|---|---|---|
Electromotive ON/OFF valve and actuator (only available in AP, UAE, SA and IN) | MVI.../MXI... | A6V11251892 | |
Electromotive ON/OFF actuator | SFA21... | N4863 | |
Thermal actuator (for radiator valve) AC 230 V or AC/DC 24 V, NO | STP..21.. | A6V12986007 | |
Thermal actuator (for small valves 2.5 mm) AC 230 V or AC/DC 24 V, NC | STA..21.. | A6V12986007 | |
Zone valve actuator (only available in AP, UAE, SA and IN) | SUA... | A6V10446174 |
All documents can be downloaded from http://siemens.com/bt/download.