BACnet Property | Short Name | BACnet Description | Notes |
---|---|---|---|
object-type | ObjTyp | Object type | 330: (Application-Team) |
profile-name | PrfNam | Profile name | 7-BA-330-SBCversion |
BA-Prototype | BAObjTyp | Building automation profile | 330: (Application-Team) |
BA_Object_Access | ObjAccLvl | Object access level | 3: (Service_Basic) |
object-identifier | ObjId | Object identifier | A read-only standard BACnet property, BACnetObjectIdentifier, used to identify the object. |
object-name | ObjNam | Object name | A read-only standard BACnet property, CharacterString. |
present-value | PrVal | Present value | A read-only standard BACnet property that is set equal to the application number that this Application-Team object represents. |
out-of-service | OoServ | Out of service | A read-only standard BACnet property, out-of-service is always false. |
units | Un | Units | A read-only standard BACnet property that indicates the measurement units for the object. In Application-Team objects, units is always set to no-units. |
event-state | EvtSta | Event state | A read-only standard BACnet property that represents the event state of the object. In Application-Team objects, event-state is always 0 (normal). |
P1-Device-Firmware-Revision | devFWRev | P1 device firmware revision | A read-only proprietary property, of type CharacterString, contains the revision string of the device where the Application Team was identified. For example: VV55. |
Global-Point-Selector | GblPntSel | Global unbundle | A writable proprietary property, BACnetLIST of CharacterString, that specifies which objects from the application should be available in the PXC.A database. |
P1-Point-Definition | pntDefn | Data point definition | A read-only proprietary property, BACnetLIST of CharacterString. Internal data used by the device to identify the characteristics of the objects within this application. |
Point-Reports | pntRpts | Data point reports | A read-only proprietary property, BACnetLIST of CharacterString, that indicates the set of named point reports defined in the P1 device. Each point report includes an indication of which points in the P1 device are included in the report. The information corresponds to the report description illustrated in Appendix A2: Application 2020 Report Definitions. |