Type TXM1.xxx 1), 2) | 8D | 16D | 8U | 8U-ML | 8X | 8X-ML | 6R | 6R-M | 8T | 4D3R |
---|---|---|---|---|---|---|---|---|---|---|
Number of inputs/outputs | 8 | 16 | 8 | 8 | 8 | 8 | 6 | 6 | 8 | 7 |
Number of universal inputs/outputs (UIO) |
|
| 8 | 8 |
|
|
|
|
|
|
Number of universal inputs/outputs (XIO) |
|
|
|
| 8 | 8 |
|
|
|
|
Number of relay outputs (DO) |
|
|
|
|
|
| 6 | 6 |
| 3 |
Number of bistable relay outputs (DO) |
|
|
|
|
|
|
|
|
|
|
Number of digital inputs (DI) | 8 | 16 |
|
|
|
|
|
|
| 4 |
Number of triac outputs (TRIAC) |
|
|
|
|
|
|
|
| 8 |
|
Number of sensor inputs (P) |
|
|
|
|
|
|
|
|
|
|
Local override |
|
|
| ● |
| ● |
| ● |
|
|
LCD indication |
|
|
| ● |
| ● |
|
|
|
|
3-colored status LED | ● |
|
|
|
|
|
| ● |
| ● |
Green status LED |
| ● | ● | ● | ● | ● | ● |
| ● |
|
Energy consumption per module in mA 3) | 53 | 65 | 59 | 84 | 230 | 235 | 68 | 78 | 42 | 42 |
1) Each TXM module requires an address key. It can be ordered as a set: TXA1.Kxx (see Type summary and documentation or CM110562). 2) Use C and D series modules. 3) Calculation of the necessary power supplies for the TXM modules: |
|
Input/Output | Notes | PXC4.A | PXC5.A | PXC7.A |
---|---|---|---|---|
UIO | Universal inputs/outputs support the following signal types:
| ● | ● |
|
XIO | Universal inputs/outputs support the following signal types:
| ● | ||
DO | Relay outputs AC 250 V for binary control, changeover contact (NO, NC, impulse) | ● | ● | |
DI | Binary contact, state signal (NO/NC), signal impulse, counter 10 Hz (DI 1-8) | ● | ● |