BACnet Property | Short Name | BACnet Description | Notes |
---|---|---|---|
object-type | ObjTyp | Object type | 264 (Network-Port) |
profile-name | PrfNam | Profile name | 7-084-SBCv15.04 |
Prototype | BAObjTyp | Building automation profile | 84 (WLAN-Network-Port) |
BACnet-IP-Address | IPAddr | IP address | A proprietary property that specifies the automation station's IP address on the BACnet wireless network. BACnet-IP-Address defaults to 192.168.252.1. If the default address conflict with the primary BACnet IP port's address, BACnet-IP-Address shall be set to 192.168.253.1. |
BACnet-IP-Subnet-Mask | IPSubntMask | IP subnet mask | A proprietary property that specifies the subnet mask for the IP network. |
BACnet-IP-UDP-Port | UDPPort | UDP port | A writable proprietary property, of type Unsigned, that specifies the port's UDP port number. |
MAC-Address | MACAddr | BACnet MAC address | A proprietary read-only property that indicates the port's BACnet MAC address. For IPV4 networks, MAC-Address consists of the six-octet combination of the port's IP address and its UDP Port number. single octet. The supported value range for MAC-Address is 0-127. |
Link-Status | LnkSta | Link status | A proprietary read-only enumerated property that indicates the current Link Status of the underlying physical network interface(s). |
IP-Address-Mode | IpAdrMod | IP address mode | A read-only proprietary enumerated property that specifies whether the WLAN port provides a DHCP server. |
WLAN-On | WLanOn | WLAN on | A writable proprietary property, of type Boolean, that specifies whether or not the wireless interface is enabled. |
WLAN-SSID | WLanSSID | WLAN SSID | A writable proprietary property that specifies the SSID identifier string of the Wifi module. |
WPA2-Password | WPA2Pwd | WPA2 password | A writeable proprietary property that specifies the WPA2 Password of the WiFi module. |
WLAN-Standard | WLanStd | WLAN 802.11 standard | A read-only proprietary enumerated property that indicates the 802.11 operation mode of the WiFi module. Currently, the only supported value is Mode_802_11_b-g-n. |
WLAN-Mode | WLanMod | WLAN mode | A read-only proprietary enumerated property that indicates whether the WiFi module is in access point or client mode. Currently, the only supported value is access-point. |
WLAN-Band | WLanBand | WLAN band | A read-only proprietary property that indicates the wireless band of the WiFi module. |
WLAN-Channel | WLanChnl | WLAN channel | A writable proprietary property that specifies the WLAN channel used by the WiFi module. |