BACnet Property | Short Name | BACnet Description | Notes |
---|---|---|---|
object-type | ObjTyp | Object type | 19: (multistate-value) |
profile-name | PrfNam | Profile name | Value: 7-335-SBCv15.04 |
Prototype | BAObjTyp | Building automation profile | 335: (MultistateSimpleProcessValue) |
present-value | PrVal | Present value | indicates the current logical value of the output. |
Startup-Default | StupDef | Startup default | specifies the initial value of the present-value property at startup. |
number-of-states | NumSta | Number of states | defines the number of states the present-value may have. MultistateSimpleProcessValue objects: The number-of-states property can range from 2 to 256. The number-of-states property must be defined at object creation time. |
state-text | StaTxt | State text | provides descriptions of all possible states of present-value. |
Aggregation-Extension | AggtnExtn | Aggregation: Operating hours & others | A writable enumerated proprietary property that allows an optional aggregation extension to be enabled for the object. |