The IO address defines either a physical address or a virtual address. When a proprietary logical point has a virtual address, it will be mapped to a BACnet value object type. For information about object data extensions, see I/O Extensions.
In WCIS this feature has been enhanced to support building automation devices (DXR2.x, DXP2.x).
The following key attributes of the Desigo PXC.A logical point will determine its corresponding WCIS Object type.
- IO Address - defines either a physical address or a virtual address
- Logical Point Type –logical points with a virtual address are mapped to BACnet value object types.
Logical Point Type | Addressing | BACnet Object Type | Proto # | Prototype Name |
---|---|---|---|---|
LAI | physical | analog-input (0) | 1 | AnalogInput |
LAI | virtual | analog-value (2) | 333 | AnalogSimpleProcessValue |
LAO | physical | analog-output (1) | 3 | AnalogOutput |
LAO | virtual | analog-value (2) | 2 | AnalogProcessValue |
LDI | physical | binary-input (3) | 4 | BinaryInput |
LDI | virtual | binary-value (5) | 334 | BinarySimpleProcessValue |
LDO | physical | binary-output (4) | 6 | BinaryOutput |
LDO | virtual | binary-value (5) | 5 | BinaryProcessValue |
L2SL | physical | binary-output (4) | 6 | BinaryOutput |
L2SP | physical | binary-output (4) | 364 | BinaryL2SP |
LFSSL | physical | multistate-output (14) | 365 | MultistateLFSSL |
LFSSP | physical | multistate-output (14) | 367 | MultistateLFSSP |
LOOAL | physical | multistate-output (14) | 366 | MultistateLOOAL |
LOOAP | physical | multistate-output (14) | 368 | MultistateLOOAP |
LENUM | virtual | multistate-value (19) | 8 | MultistateProcessValue |
LPACI | physical | pulse-converter (24) | 369 | Pulse-Converter |
LPACI | virtual | analog-value (2) | 335 | AnalogSimpleProcessValue |
LPACI counts accumulation only gets written to the change log every 5 minutes. If you update firmware and the restart completes before the next increment is written, the change log will reflect the last written count value, not the last actual increment.