| AQB2002 | AQB2004 | AQB2005 |
|---|---|---|---|
|
EU compliance (CE) | See EU declaration of conformance *) | ||
Material | Copper, brass | Aluminum | Copper, brass, Teflon |
Length | 1.493 m / piece | - | 1.050 m |
Max. pressure | 125 bar | - | 125 bar |
Weight (with packaging) | 0.42 kg / piece | 0.03 kg | 0.24 kg |
Delivery | 2 pcs. | 1 pc. | 1 pc. |
*) Documents are available at http://siemens.com/bt/download.