AQB2002
Connection kit AQB2002 consists of (per piece):
1 | 1 m copper capillary line | 2 | Ferules (2x) |
3 | Brass connection nut (2x) | 4 | Brass thread adapter G ⅛" (2x) for QBE63../64.. |
5 | Copper washer for external thread (2x) | 6 | G ½" fitting wrapped in PTFE |
7 | Brass thread adapter G ⅛" for QBE3.. | 8 | Copper washer for internal threading |
AQB2004
The AQB2004 mounting bracket is supplied with:
- 1x fixing screw M4x8
AQB2005
Connection set AQB2005 consists of:
1 | 1 m copper capillary line with brass connecting nuts | 2 | Brass thread adapter G ⅛" wrapped in PTFE |
3 | Brass thread adapter G ½" wrapped in PTFE | 4 | Brass thread adapter G ⅛" wrapped in PTFE |
5 | Fitting G ½" | 6 | Copper washer |