This section will cover the installation, network choice, and log-in credentials for the F200.
To access the configuration user interface:
- Connect the 2-port Ethernet switch (4a) to your computer.
- Press the SVC button (3) one to two times and wait for the SVC LED to illuminate red.
- In the browser address bar, type the following IP address: 169.254.169.254.
- The network patching configuration should look as follows:
- Single network mode (combined): WAN in in 2-port Ethernet switch (4a).
Only the 2-port Ethernet switch (4a) supports a local connection to the F200. LAN and WAN in different networks must have different subnets.
1 | Plastic housing | |
2 | LEDs for communication and status | |
3 | Service button | |
4a | 2-port Ethernet switch with 2 LEDs per port | |
4b | 1-port Ethernet interface with 2 LEDs for WAN (Internet access) | |
5 | Plug-in terminal blocks with screw terminals | |
6 | USB interface for 4G dongles | |
7 | COM 1 | |
8 | COM 2 | |
9 | Slider for mounting on standard mounting rails | |
10 | Eyelets for cable ties | |
11 | Holes for wall mounting | |
12 | Date / Series and Serial number |
There are multiple LED lights on the F200. The table below outlines each light’s function:
Activity | LED / Interface | Color | Activity | Function |
Ethernet 1…3 | Green | Continuously ON | Link active | |
Continuously OFF | No connection | |||
Flashing | Network traffic | |||
Yellow | Continuously ON | Link 100 Mbps | ||
Continuously OFF | Link 10 Mbps | |||
RUN | Green | Continuously ON | Device operational | |
Continuously OFF | Device not operational | |||
Flashing | Start-up or program halted | |||
Red | Continuously ON | OK | ||
Continuously OFF | HW or SW fault – power off and on the F200 | |||
Rapid flashing | Firmware or application missing/corrupted | |||
Blue | Continuously ON | Connection to the cloud OK | ||
Flashing | No connection to the cloud | |||
SVC | Red | Continuously OFF | IP address not assigned to LAN port | |
Continuously ON | IP address assigned to LAN port | |||
Service button |
| Hold (see instructions in the Factory Reset section) | Factory reset | |
Short press | IP address 169.254.169.254 will be assigned to LAN port for 15 minutes. |
- In the Desigo Optic landing page, select Accept to verify you’ve acknowledged the end user license agreement.
- Next, enter the following credentials in the fields provided:
- Password: admin (case-sensitive)
- Next, complete the prompt to change the default password. This password is specific to the device you are logged in to. Select a password that complies with the following guidelines:
- At least 8 characters
- Uppercase and lowercase letters
- Numbers
- Special characters
- Select Change when finished.