The Device tab displays basic information about the local device and allows you to update the device firmware and manage its database.
① | Device settings | ⑤ | Clear application |
② | Device about | ⑥ | Firmware update |
③ | Reboot device | ⑦ | Change picture |
④ | Clear device | ⑧ | Backup/restore database |
① Device settings
Field | Description |
---|---|
Description | Description of the device. For example, automation station |
Object name | Name of the device. For example, AS_4 |
Instance | Device Instance number |
Location | Location of the device |
Local date | Current date in DD.MM.YYYY format |
Local time | Current local time in HH:MM:SS format |
② Device about
Field | Description |
---|---|
Model name | Device model. For example, PXC4.E16.A. |
Operation URL | Web address of the device. For example, https://192.168.251.555 |
Firmware revision | Current firmware loaded into the device. For example, FW=v02.20.121.1:44;WPC=2.0.8266529;SVS-400.2:SBC=15.01; |
Serial number | Lists the serial number of the physical automation station associated with BACnet device object. |
③ Reboot device
Restarts the device and keeps the existing application and device configurations.
④ Clear device
Stops the device, clears it, and clears the application configuration. The device is reset back to factory default condition. Both the application and the device configuration are cleared.
⑤ Clear application
Stops the device, clears the application and keeps the existing device configuration.
NOTE: BACnet/SC configuration is cleared, trend log data is cleared, and event log data is cleared on Clear application.
⑥ Firmware update
Allows the user to select a file and update the device's firmware. See Firmware update.
⑦ Change picture
Allows the user to upload an image that displays on the login page. See Change picture.
⑧ Backup/restore database
Allows the user to back up the current database or restore a previous version. Only Administrators, Advanced engineers, Standard engineers, and Advanced operators have this privilege by default. Access can be configured in ABT Site. See Configuring backup/restore privileges.