The USB dongle can be plugged into any of the USB ports, but port X60 is recommended. A WAN cable can be connected simultaneously. However, wired Ethernet always has higher priority than a USB dongle in the OS.

  1. Connect a PC over a LAN cable to port X1P1 on Connect X300.
  1. Connect the dongle to USB port X60.
  • The WWAN0 interface will be created if an internet connection exists. If the wireless connection fails and the WAN port X2P1 is connected to a wired network, the system will try to connect via WAN0.
  1. To ensure a proper connection, check the following indicators:
  • On Connect X300, the L2 - ERROR LED is blinking orange during connection set-up and steady orange when the connection has been established. If the LED remains blinking, an error has occurred.
  • On the local device UI, the interface WWAN0 is displayed as WWAN under Network > Route.
  • The cloud connectivity state Connected is displayed.