Power supply | |
---|---|
Operating voltage |
|
Battery lifetime |
|
Power consumption |
|
*The battery lifetime is calculated based default settings and normal operation. Battery lifetime may change depending on environment conditions and device settings.
Radio communication | |
---|---|
Frequency range | 2400…2483.5 MHz |
Maximum transmission power | 7.73 dBm |
Protocol | Thread based KNX IoT |
MAC protocol |
IEEE 802.15.4 |
Thread channels |
11...26 |
Communication range * | |
---|---|
Distance (line of sight)
|
|
* Results are tested in Siemens testing environment. The actual range depends on building structure and environment.
Functional data of sensor | |
---|---|
Humidity sensor | |
Measuring range | 0…100 % r.h. |
Measuring accuracy at 30...70 % r.h. 0...30 % r.h./70...100 % r.h. |
±2 % r.h. ±5 % r.h. |
Time constant t63 | 20 s |
Temperature sensor | |
Measuring range | 0...50 °C |
Measuring accuracy at 21…25 °C 15…21 °C/25…35 °C, 0…15 °C/35…50 °C |
±0.3 K ±0.7 K ±1 K |
Time constant t63 | ≤ 8.5 min (depending on air movement and thermal coupling to the wall) |
CO2 sensor | |
Measuring range | 0...5000 ppm |
Measuring accuracy at 0...2000 ppm |
±(50 ppm+2 % m.v.) |
Time constant t63 | 5 min |
Ambient conditions and protection classification | |
---|---|
Protection degree of housing | IP30 according to EN60529 |
Protection class | III according to EN60730 |
Environmental conditions Storage Climatic conditions Temperature Humidity Mechanical conditions Transport Climatic conditions Temperature Humidity Mechanical conditions Operation Climatic conditions Temperature (housing with electronics) Humidity Mechanical conditions |
-15...+50 °C 0…95 % r. h. (non-condensing) Class 1M2
-25...+70 °C <95 % r.h. Class 2M2
Class 3M2 |
Standards, directives and approvals | |
---|---|
Product standard | EN 60730-1 EN 301489-1 EN 301489-17 EN IEC 62311 EN 300328 |
Electromagnetic compatibility (Applications) | For use in residential, commerce, light-industrial and industrial environments |
EU conformity (CE) | A5W00277721A *) |
RCM conformity | A5W00277724A *) |
UKCA conformity | A5W00277723A *) |
UL | UL 873, http://ul.com/database |
RoHS | Directive 2011/65/EU restriction of the use of certain hazardous substances in electronic equipment |
Environmental compatibility | The product environmental declaration (A5W00279084A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Materials and colors | Makrolon 6485, RAL9003 |
Sensor (complete assembly) | Silicone |
Packaging | Corrugated cardboard |
Weight including package |
|
*) The documents can be downloaded from http://siemens.com/bt/download.