Standard Subscription Plan
| 360° Viewer |
---|---|
Functions | All |
Subscription metric | per 100 m2 / 1000 ft2 per year |
Subscription term | Annually, auto-renewal |
Billing term | Annually, payment in advance |
Upgrade | Effective immediately, pro-rated billing |
Downgrade/Cancellation | Effective with end of subscription term |
Connected Devices | To be purchased separately |
Permitted Users | Extended Use |
The 360° Viewer subscription plan is the regular, scalable Offering for this Cloud Service. The subscription term is twelve (12) months with automatic renewal; the Cloud Service fee is paid in advance. The subscription plan can be upgraded at any time and Cloud Service fees for upgrades are calculated on a pro-rated basis. The Customer can also scale down the Cloud Service effective with the end of the current subscription term. The subscription fee will be adjusted for the upcoming billing term. The Cloud Service can be cancelled any time, effective with the end of the current subscription term.
The subscription plan can be purchased starting from 10.000 scanned m2 or 100.000 ft2. The scanned m2 / ft2 are calculated based on the number of laser scan images taking during scanning. A standard conversion rate of 1 panoramic image per 20 m2 / 200 ft2 applies for this calculation. Counted are panoramic images which are at least 2 m / 20 ft apart.
Customer may purchase required Connected Devices separately.
Extended Use entitles Customer to authorize its Affiliates and third parties to access and use the Cloud Services in accordance with the rights set out in the Terms and Conditions.
Custom Subscription Plan
For custom use cases, such as a very large sites (e.g., > 100k m2 / 1000k ft2) Customer may contact its sales representative for a custom subscription plan.
The following usage parameters are included under fair use policy:
Scanned m2 / ft2 | Privileged Users in viewer | Data Storage point Cloud Data (GB) |
---|---|---|
<= 15k / 150k | 10 | 100 |
<= 50k / 500k | 20 | 200 |
<= 75k / 750k | 35 | 300 |
<= 100k / 1.000k | 50 | 400 |
Up to 500 connected data points are included with this Cloud Service.