State | Operation | LED indication |
---|---|---|
Power start-up | Connect to the power | Power LED is ON |
No Ethernet connection | No Ethernet cable is plugged into the device port, or the cable doesn't work properly. | Ethernet LED is OFF |
Successful Ethernet connection | Connect to the Internet successfully via the router. | Ethernet LED is ON |
Ethernet connection error | Connect to the router successfully, but the router cannot connect to the Internet. | Ethernet LED flashes slowly |
No WLAN connection | WLAN is not configured, or network connection is not established due to distance or obstacles. | WLAN LED is OFF |
WLAN/Ethernet configuration | Press and hold down the restart button at the lower right corner of the hub for 5...10 s, then the hub enters the WLAN/Ethernet configuration mode. | WLAN LED flashes rapidly |
Successful WLAN connection | Connect to the Internet successfully via the router. | WLAN LED is ON |
WLAN connection error | Connect to the router successfully, but the router cannot connect to the Internet. | WLAN LED flashes slowly |
No Zigbee network connection | Use the hub for the first time or after a factory reset. | Zigbee LED is OFF |
Waiting new device to join the Zigbee network | Add device in the mobile application. | Zigbee LED flashes rapidly |
Successful Zigbee network connection | / | Zigbee LED is ON |
Restart | Press and hold down the restart button at the lower right corner of the hub for 10 seconds. | All LEDs are OFF |
Reset | Reset the hub in the mobile application. | Power LED flashes rapidly for 3 seconds |
Reset to factory settings | Insert a paper clip into the reset hole and push it for more than five seconds. | Power LED flashes rapidly |