Power supply | |
---|---|
Operating voltage | DC 13.5…35 V |
External supply line protection | Fuse slow max. 10 A or Circuit breaker max. 13 A or Power source with current limitation of max. 10 A |
Power consumption | < 0.7 W |
Functional data | |
---|---|
Temperature sensor | |
Measuring range | -40...+120 °C (R2 = factory setting) |
Measuring accuracy 0...70 °C -40...+120 °C |
±1 K ±1.4 K |
Time constant |
|
Immersion length | See Type summary |
Sensing element | Pt 1000 class A to DIN EN 60 751 |
Output signal, linear (terminal I1: Load | 4…20 mA See Functions |
Nominal pressure | PN 16 |
Ambient conditions and protection classification | |
---|---|
Protection degree of housing | IP65 as per EN 60529 |
Protection class | III as per EN 60730-1 |
Environmental conditions Transport Climatic conditions Temperature Humidity Mechanical conditions Operation Climatic conditions Temperature (housing) No LCD LCD-display readable Humidity (housing) |
-25...+70 °C < 95 % r.h. Class 2M2
-40...+70 °C -25...+70 °C 5...95 % r.h. |
Standards, directives and approvals | |
---|---|
Product standard | EN 60730-1 Automatic electrical controls for household and similar use |
Electromagnetic compatibility (Applications) | For use in residential, commerce, light-industrial and industrial environments |
EU conformity (CE) | CE1T1782xx *) |
RCM conformity | A5W00205393A *) |
UL | UL 873, http://ul.com/database |
UKCA | A5W00204748A *) |
Environmental compatibility | The product environmental declaration (A5W00193763A *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
General | |
---|---|
Cable lengths for measuring signals | See data sheet of the device handling the signal |
Electrical connections screw terminals | 1 × 2.5 mm2 or 2 × 1.5 mm2 |
Cable entry gland (enclosed) | M 16 × 1.5 |
Materials and colors | |
Base | Polycarbonate, RAL 7001 (silver-grey) |
Cover | Polycarbonate, RAL 7035 (light-grey) |
Immersion rod | Stainless steel to DIN 17 440 |
Cable entry gland | PA, RAL 7035 (light-grey) |
Packaging | Corrugated cardboard |
Weight including packaging |
|
*) The documents can be downloaded from http://siemens.com/bt/download.