Name | Material | Nominal pressure | Type of sealing | Immersion length | Type |
---|---|---|---|---|---|
Compression fitting | V4A (1.4571) | PN 16 | Threaded with sealing means | --- | AQE2102 |
Protection pocket | Brass (CuZn37) | PN 10 | Threaded with sealing means | 100 mm | ALT-SB100 |
Protection pocket | Brass (CuZn37) | PN 10 | Threaded with sealing means | 150 mm | ALT-SB150 |
Protection pocket | V4A (1.4571) | PN 16 | Threaded with sealing means | 100 mm | ALT-SS100 |
Protection pocket | V4A (1.4571) | PN 16 | Threaded with sealing means | 150 mm | ALT-SS150 |
Protection pocket | V4A (1.4571) | PN 40 | With flange for flat seal | 100 mm | ALT-SSF100 |
Protection pocket | V4A (1.4571) | PN 40 | With flange for flat seal | 150 mm | ALT-SSF150 |