Product number | SSN NO. | Operating | Temperature measuring range | Immersion length | Outfit | Output signal |
---|---|---|---|---|---|---|
QAE3174.010 | S55720-S537 | DC 13.5...35 V | 0…70 ℃ | 100 mm | With clamp for protection pocket 1) | 4...20 mA |
QAE3174.015 | S55720-S538 | DC 13.5...35 V | 0…70 ℃ | 150 mm | With clamp for protection pocket 1) | 4...20 mA |
QAE3174D.010 | S55720-S547 | DC 13.5...35 V | 0…70 ℃ | 100 mm | With clamp for protection pocket 1) | 4...20 mA |
QAE3174D.015 | S55720-S548 | DC 13.5...35 V | 0…70 ℃ | 150 mm | With clamp for protection pocket 1) | 4...20 mA |
QAE3176.010 | S55720-S539 | DC 13.5...35 V | 0…70 ℃ | 100 mm | With clamp for protection pocket 1) | 4...20 mA |
QAE3176.015 | S55720-S540 | DC 13.5...35 V | 0…70 ℃ | 150 mm | With clamp for protection pocket 1) | 4...20 mA |
1) Protection pocket required (not included as standard).