Power supply

Operating voltage

AC 230 V (+10/-15 %)

Frequency

48…63 Hz

Power consumption including connected field devices

5 VA

Radio parameters

Frequency band

2.4…2.4835 GHz

Maximum radio-frequency power

15 dBm

Communication standard

Based on Zigbee 3.0

MAC protocol

IEEE 802.15.4

Zigbee channels

11...26

Pairing method with GTW100ZB

Global Link Key

Switching capacity of relays

Voltage

AC 24…230 V

Current

Q11- Q12 Maximum 5 A

Q11- Q14 Maximum 8 (2) A

Q21- Q22 Maximum 5 A

Q21- Q24 Maximum 8 (2) A

WARNING
No internal fuse.

External preliminary protection with maximum 16 A circuit breaker in the supply lines is required under all circumstances.

External protection for incoming cable

Circuit breaker

Maximum 16 A

Circuit breaker tripping characteristic

Type B, C or D as per EN 60898 and EN 60947

Contact life at AC 230 V

At 8 A res.

Guided value:

1 x 105 cycles

Insulation strength

Between relay contacts and coil

Between relay contacts (same pole)

 

AC 5,000 V

AC 1,000 V

Electrical connections

Connection terminals

Screw terminals

For solid wires

2 x 1.5 mm2

For stranded wires

1 x 2.5 mm2 (min. 0.5 mm2)

Ambient conditions and protection classification

Safety class as per EN60730

Class II

Degree of protection of housing as per EN 60529

IP30

Classification as per EN 60730

Function of automatic control devices
Operation altitude
Degree of pollution
Overvoltage category

Type 1
< 3000 m
2
III

Climatic ambient conditions

Transport (packaged for transport) as per EN 60721-3-2
Storage as per EN 60721-3-1

Operation as per EN 60721-3-3

Transport/Storage:
Temperature -25...60 °C (-13...140 °F)
Air humidity 5...95 % r.h. (non-condensing)

Operation:

Temperature 0...50 °C (32...122 °F)

Air humidity 5...95 % r.h. (non-condensing)

Mechanical ambient conditions

Transport as per EN 60721-3-2

Operation as per EN 60721-3-3

Class 2M2

Class 3M2

Standards, directives and approvals

EU conformity (CE)

A5W00218224A*

UKCA

A5W00218226A*

Environmental compatibility

The product environmental declaration A5W90009801* contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal).

* The documents can be downloaded from http://siemens.com/bt/download.

General

Receiver with box, user document and accessory

262 g

Receiver

174 g

Housing color

RAL9003