Function data | |
---|---|
PN class | PN 16 to EN1333 |
Permissible operating pressure | 1600 kPa (16 bar) |
Flow characteristic | See "Flow characteristic" in "Mechanical design" |
Leakage rate | Tight-closing in according with EN12266-1, leakage rate A |
Permissible media | Chilled water, low temperature hot water, cooling water, demineralized water(softened), water with antifreeze, salt water, air |
Medium temperature | –20…120 °C |
Piping connection flange (VFW41..) DN40-DN450 DN500 DN600 |
PN6, PN10 and PN16 according to ISO 7005 PN10 and PN16 according to ISO 7005 PN16 according to ISO 7005 |
Face to face dimension | DIN EN 558,series 20 |
Flange for actuator or manual adjuster | EN ISO 5211 |
Angle of rotation(Operation) | 90° |
Standards, directives and approvals | ||
---|---|---|
Pressure Equipment Directive | PED 2014/68/EU | |
Pressure-carrying accessories | Scope: Article 1, section 1 Definitions: Article 2, section 5 | |
Fluid group 2 | DN 40…50 | without CE-marking as per article 4, section 3 (sound engineering practice) 1) |
DN 65…200 | Category I, Modul A, with CE-marking as per article 14, section 2 | |
DN 250…300 | Category II, Modul A2, with CE-marking as per article 14, section 2 notified body number 0343 | |
DN 350…600 | Category III, module H, with CE-marking as per article 14, section 2, notified body number 0343 | |
EU conformity (CE) | DN 65…600 | A5W00185548 2) |
EAC Conformity | Eurasia Conformity | |
Environmental compability | The product environmental declaration (A5W00175697A, A5W00175802A, A5W00175803A, A5W00175804A, A5W00175805A) 2) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
1) | Valves where PS x DN < 1000 do not require special testing and cannot carry the CE label. |
2) | The documents can be downloaded from http://siemens.com/bt/download |
Materials | |
---|---|
Valve body | Nodular cast iron EN-GJS-400-18-LT |
Stem | Stainless steel 1.4021 (2Cr13) |
Valve disc | Stainless steel 1.4308 (304/CF8) |
Manual adjuster ASK41NF.. | die-cast aluminum |
Seat | EPDM-HT |
Dimensions/weight | |
---|---|
Dimensions | See Dimensions |
Weight | See Dimensions |