OAT-based anti-freeze protection is enabled when OAT temperature falls below the OAT lockout setpoint (3OAT LOCK).
If unit type is conventional unit and cooling/heating conventional operation mode is enabled:
- The compressor is closed.
- The damper either fully closes or opens to the minimum position depending on occupancy status:
- If the space is unoccupied, the damper fully closes.
- If the space is occupied, the damper opens to the minimum position.
- If the space is detected as occupied, the actual opened position of the damper depends on CO2 sensor configuration:
- On the call of cooling when no CO2 sensor is configured, the actual minimum position is obtained from 2FAN L ACT. If a CO2 sensor is configured and the measured CO2 concentration value is below the DCV setpoint (2DCV), it is from 2VENTMIN L. If the measured CO2 concentration value is above the DCV setpoint, it is from 2VENTMAX L.
- On the call of heating when no CO2 sensor is configured, the actual minimum position is obtained from 2FAN H ACT. If a CO2 sensor is configured and the measured CO2 concentration value is below the DCV setpoint, it is from 2VENTMIN H. If the measured CO2 concentration value is above the DCV setpoint, it is from 2VENTMAX H.
If unit type is heat pump and heat pump operation mode is enabled:
- The compressor is closed when there is cooling demand. On the call of heating, the controller opens the compressor.
- The damper behaves the same as the conventional operation mode. See the above for details.
NOTICE
DCV PID function works during OAT-based anti-freeze protection.