The Economizer Controller supports connection to 2- and 3-speed fans. When the unit is equipped with a multi-speed fan, the damper responds to multiple fan speeds via multiple minimum positions (MIN POS) to keep minimum airflow.
A multi-speed fan is not controlled by the Economizer Controller but an external logic board.
Y1 | Y2 | Spd L1) | Spd H2) | PosL3) | PosH4) |
---|---|---|---|---|---|
x | - | x | - | x | - |
x | x | - | x | - | x |
Y1 | Y2 | W1 (Heating) | OB = B (Heating) | Spd L1) | Spd H2) | PosL3) | PosH4) |
---|---|---|---|---|---|---|---|
x | - | - | x | x | - | - | x |
x | x | - | x | - | x | - | x |
- | - | x | - | - | x | - | x |
1 | Spd L = Low Speed (Fan) | 3 | PosL = Damper MIN POS for Low-Speed Fan |
2 | Spd H = High Speed (Fan) | 4 | PosH = Damper MIN POS for High-Speed Fan |
Y1 | Y2 | Y3 | Spd L1) | Spd M2) | Spd H3) | PosL4) | PosM5) | PosH6) |
---|---|---|---|---|---|---|---|---|
x | - | - | x | - | - | x | - | - |
x | x | - | - | x | - | - | x | - |
x | x | x | - | - | x | - | - | x |
Y1 | Y2 | Y3 | W1 (Heating) | OB = B (Heating) | Spd L1) | Spd M2) | Spd H3) | PosL4) | PosM5) | PosH6) |
---|---|---|---|---|---|---|---|---|---|---|
x | - | - | - | x | x | - | - | - | - | x |
x | x | - | - | x | - | x | - | - | - | x |
x | x | x | - | x | - | - | x | - | - | x |
- | - | - | x | - | - | - | x | - | - | x |
1 | Spd L = Low Speed (Fan) | 4 | PosL = Damper MIN POS for Low-Speed Fan |
2 | Spd M = Medium Speed (Fan) | 5 | PosM = Damper MIN POS for Medium-Speed Fan |
3 | Spd H = High Speed (Fan) | 6 | PosH = Damper MIN POS for High-Speed Fan |
If a single-speed fan connects to the Controller, the fan speed is Spd H. The damper position is PosH.
| 1-stage Cooling2) | 2-stage Cooling2) | 3-stage Cooling2) | |
---|---|---|---|---|
1-speed Fan1) | Spd H3) (regardless of cooling demand, OCC=Yes) | Spd H3) (regardless of cooling demand, OCC=Yes) | Spd H3) (regardless of cooling demand, OCC=Yes) | |
2-speed Fan1) | Spd L4) (0 or 1 cooling demand) Spd H3) (2 cooling demands) | Spd L4) (0 or 1 cooling demand) Spd H3) (2 cooling demands) | Spd L4) (0 or 1 cooling demand) Spd H3) (2 or 3 cooling demands) | |
3-speed Fan1) | Spd L4) (0 or 1 cooling demand) Spd H3) (2 cooling demands) | Spd L4) (0 or 1 cooling demand) Spd H3) (2 cooling demands) | Spd L4) (0 or 1 cooling demand) Spd M5) (2 cooling demands) Spd H3) (3 cooling demands) |
1 | Configured by '6FAN'. | 4 | Spd L = Low Speed (Fan) |
2 | Configured by Y1O, Y2O or Y3O. | 5 | Spd M = Medium Speed (Fan) |
3 | Spd H = High Speed (Fan) |
If a variable-speed fan is configured, the fan speed control logic is the same with 3-speed fan.
| 1-stage Cooling2) | 2-stage Cooling2) | 3-stage Cooling2) |
---|---|---|---|
1-speed Fan1) | PosH3) (regardless of cooling demand, OCC=Yes) | PosH3) (regardless of cooling demand, OCC=Yes) | PosH3) (regardless of cooling demand, OCC=Yes) |
2-speed Fan1) | PosH3) (regardless of cooling demand, OCC=Yes) | PosL4) (0 or 1 cooling demand) PosH3) (2 cooling demands) | PosL4) (0 or 1 cooling demand) PosH3) (2 or 3 cooling demands) |
3-speed Fan1) | PosH3) (regardless of cooling demand, OCC=Yes) | PosL4) (0 or 1 cooling demand) PosH3) (2 cooling demands) | PosL4) (0 or 1 cooling demand) PosM5) (2 cooling demands) PosH3) (3 cooling demands) |
1 | Configured by '6FAN'. | 4 | PosL = Damper MIN POS for Low-Speed Fan. |
2 | Configured by Y1O, Y2O or Y3O. | 5 | PosM = Damper MIN POS for Medium-Speed Fan. |
3 | PosH = Damper MIN POS for High-Speed Fan. |
If DCV (demand control ventilation) is enabled, each fan speed corresponds to two damper position ventilation setpoints (VENT MIN, VENT MAX), e.g., PosL corresponds to 2VENTMIN L... 2VENTMAX L.
| 1-stage Cooling2) | 2-stage Cooling2) | 3-stage Cooling2) |
---|---|---|---|
1-speed Fan1) | 2VENTMIN H to 2VENTMAX H (regardless of cooling demand, OCC=Yes) | 2VENTMIN H to 2VENTMAX H (regardless of cooling demand, OCC=Yes) | 2VENTMIN H to 2VENTMAX H (regardless of cooling demand, OCC=Yes) |
2-speed Fan1) | 2VENTMIN H to 2VENTMAX H (regardless of cooling demand, OCC=Yes) | 2VENTMIN L to 2VENTMAX L (0 or 1 cooling demand) 2VENTMIN H to 2VENTMAX H (2 cooling demands) | 2VENTMIN L to 2VENTMAX L (0 or 1 cooling demand) 2VENTMIN H to 2VENTMAX H (2 or 3 cooling demands) |
3-speed Fan1) | 2VENTMIN H to 2VENTMAX H (regardless of cooling demand, OCC=Yes) | 2VENTMIN L to 2VENTMAX L (0 or 1 cooling demand) 2VENTMIN H to 2VENTMAX H (2 cooling demands) | 2VENTMIN L to 2VENTMAX L (0 or 1 cooling demand) 2VENTMIN M to 2VENTMAX M (2 cooling demands) 2VENTMIN H to 2VENTMAX H (3 cooling demands) |
1 | Configured by '6FAN'. | 2 | Configured by Y1O, Y2O or Y3O. |
If CO2 sensor is connected but DCV is disabled, each fan speed corresponds to one minimum damper position ventilation setpoint.
| 1-stage Cooling2) | 2-stage Cooling2) | 3-stage Cooling2) |
---|---|---|---|
1-speed Fan1) | 2VENTMIN H (regardless of cooling demand, OCC=Yes) | 2VENTMIN H (regardless of cooling demand, OCC=Yes) | 2VENTMIN H (regardless of cooling demand, OCC=Yes) |
2-speed Fan1) | 2VENTMIN H (regardless of cooling demand, OCC=Yes) | 2VENTMIN L (0 or 1 cooling demand) 2VENTMIN H (2 cooling demands) | 2VENTMIN L (0 or 1 cooling demand) 2VENTMIN H (2 or 3 cooling demands) |
3-speed Fan1) | 2VENTMIN H (regardless of cooling demand, OCC=Yes) | 2VENTMIN L (0 or 1 cooling demand) 2VENTMIN H (2 cooling demands) | 2VENTMIN L (0 or 1 cooling demand) 2VENTMIN M (2 cooling demands) 2VENTMIN H (3 cooling demands) |
1 | Configured by '6FAN'. | 2 | Configured by Y1O, Y2O or Y3O. |