Note: Editable in 1TOP LEVEL. Do not have to use '5ENTER CONFIG?' to change values.
Parameter | Description | Range | Default |
---|---|---|---|
2TEMP OFF | Temperature shutoff setpoint. Automatically obtainable if a smartphone or tablet is connected to the network, a WLAN stick is plugged into the Economizer Controller and the mobile application is installed on the phone or tablet. You can also manually define this setpoint. | 48...80 °F; increment by 1 | 63 °F |
2ENTH OFF | Enthalpy shutoff setpoint. Automatically obtainable if a smartphone or tablet is connected to the network, a WLAN stick is plugged into the Economizer Controller and the mobile application is installed on the phone or tablet. You can also manually define this setpoint. Dynamic item. Appears only if an OAH sensor is configured. | 22...30 Btu/lbm; increment by 1 | 28 Btu/lbm |
2DCV | Demand control ventilation setpoint. Automatically obtainable if a smartphone or tablet is connected to the network, a WLAN stick is plugged into the Economizer Controller and the mobile application is installed on the phone or tablet. You can also manually define this setpoint. Dynamic item. Appears only if a CO2 sensor is configured. | 500...2000PPM; increment by 100 | 1100PPM |
2FAN L ACT | Damper minimum position when fan runs at a low speed. Dynamic item. Appears only if '6FAN' is configured as '2SPEED', '3SPEED' or 'VFD FAN' under I/O Configuration. | 2...10V; increment by 0.1 | 3.6V |
2FAN M ACT | Damper minimum position when fan runs at a medium speed. Dynamic item. Appears only if '6FAN' is configured as '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 3.2V |
2FAN H ACT | Damper minimum position when fan runs at a high speed. Dynamic item. Appears only if '6FAN' is configured as '1SPEED', '2SPEED', '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 2.8V |
2VENTMAX L | DCV maximum position when fan runs at a low speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '2SPEED', '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 3.6V |
2VENTMAX M | DCV maximum position when fan runs at a medium speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 3.2V |
2VENTMAX H | DCV maximum position when fan runs at a high speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '1SPEED', '2SPEED', '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 2.8V |
2VENTMIN L | DCV minimum position when fan runs at a low speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '2SPEED', '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 3.1V |
2VENTMIN M | DCV minimum position when fan runs at a medium speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 2.7V |
2VENTMIN H | DCV minimum position when fan runs at a high speed. Dynamic item. Appears only if a CO2 sensor is configured and '6FAN' is configured as '1SPEED', '2SPEED', '3SPEED' or 'VFD FAN'. | 2...10V; increment by 0.1 | 2.3V |
CFM COMM | Air Flow Chart. CFM commissioning can only be initiated from the mobile application. When CFM commissioning is in progress, the local device reads 'CFM COMM'. | - | - |
2DEGREES | Temperature unit (°F or °C) | - | °F |
2FAN | Fan CFM | 100... 50,000CFM; increment by 100 | 5000CFM |
2ERV SET | ERV outside air temperature setpoint. Dynamic item. Appears only if 'ERV' is selected for '6AUX1-O' or '6AUX2-O'. | 0...50 °F; increment by 1 | 32 °F |
2EX1 L | Exhaust Fan 1 low-speed parameter setting. Dynamic item. Appears only if:
| 0...100%; increment by 1 | 65% |
2EX1 M | Exhaust Fan 1 medium-speed parameter setting Dynamic item. Appears only if:
| 0...100%; increment by 1 | 60% |
2EX1 H | Exhaust Fan 1 high-speed parameter setting Dynamic item. Appears only if:
| 0...100%; increment by 1 | 50% |
2EX2 L | Exhaust Fan 2 low-speed parameter setting. Dynamic item. Appears only if:
| 0...100%; increment by 1 | 80% |
2EX2 M | Exhaust Fan 2 medium-speed parameter setting Dynamic item. Appears only if:
| 0...100%; increment by 1 | 78% |
2EX2 H | Exhaust Fan 2 high-speed parameter setting Dynamic item. Appears only if:
| 0...100%; increment by 1 | 75% |
2THL | Temperature high limitation Dynamic item. Appears only if an RAT sensor is configured. | 80...100 °F; increment by 1 | 83 °F |
2EHL | Enthalpy high limitation Dynamic item. Appears only if an RAH sensor is configured. | 30...50 BTU/Lbm; increment by 1 | 33 BTU/Lbm |
2FAN DLY | Cooling delay via increasing fan speed | 0...30 min; increment by 1 | 5 min |