No. | Label | Type | Description |
---|---|---|---|
1 | + | RS485 Modbus A | Line A |
2 | − | RS485 Modbus B | Line B |
3 | GND_ISO | Earth ground | |
4 | MAT | Type II NTC 10K or 0-10 Vdc | Mixed or Discharge Air Temperature Sensor |
5 | COM | COM | Mixed or Discharge Air Temperature Sensor Common |
6 | OAT | Type II NTC 10K or 0-10 Vdc | Outside Air Temperature Sensor |
7 | OAH | 0-10 Vdc or 4-20 mA | Outside Air Relative Humidity Sensor |
8 | COM | COM | Outside Air Temperature Sensor or Outside Air Relative Humidity Sensor Common |
9 | AUX-AI | 0-10 Vdc, 2-10 Vdc or 0-5 Vdc | Air Quality Sensor or Pressure Sensor |
10 | RAT | Type II NTC 10K or 0-10 Vdc | Return Air Temperature Sensor |
11 | RAH | 0-10 Vdc or 4-20 mA | Return Air Relative Humidity Sensor |
12 | S-COM | COM | 24 Vac Common |
13 | S-24V | 24 Vac | 24 Vac Power out to sensors |
14 | VFD 0-10 | 0-10 Vdc | Variable-Speed Supply Fan Output |
15 | COM | COM | Variable-Speed Fan Output Common |
16 | ACT-FB | 2-10 Vdc | Damper Actuator Feedback |
17 | ACT2-10 | 2-10 Vdc | Damper Actuator Output |
18 | ACT-COM | COM | Damper Actuator Output Common |
19 | ACT-24V | 24 Vac | 24 Vac Power out to Damper Actuator |
20 | AUX2-O | 24 Vac OUT | Configurable:
|
21 | COM | COM | 24 Vac Common |
22 | AUX2-I | 24 Vac IN | Configurable:
|
23 | AUX1-O | 24 Vac OUT | Configurable:
|
24 | COM | COM | 24 Vac Common |
25 | AUX1-I | 24 Vac IN | Configurable:
|
26 | OCC | 24 Vac IN | Occupancy input
|
27 | Y2O | 24 Vac OUT | Cooling Stage 2 Output to stage 2 mechanical cooling |
28 | Y2I | 24 Vac IN | Cooling Stage 2 Input from commercial thermostat |
29 | Y1O | 24 Vac OUT | Cooling Stage 1 Output to stage 1 mechanical cooling |
30 | Y1I | 24 Vac IN | Cooling Stage 1 Input from commercial thermostat |
31 | C | COM | 24 Vac Common |
32 | R | 24 Vac | 24 Vac Power |