• Free cooling based on single or dual dry bulb temperature, or combination temperature + humidity sensors
  • Automatic switch-over for different control modes
  • Parameter settings based on climate zone, using GPS functionality in the Climatix Mobile application
  • LED indication for free cooling operation, sensor operation and damper operation
  • Quick installation and easy commissioning with Climatix Mobile application
  • User Interface for normal operation, parameter setup and alarm notifications with an LCD display and three operation buttons
  • RS485 port for BACnet MSTP slave or Modbus RTU slave communication
  • USB interface for firmware updates and WLAN connection
  • QR codes for quick access to download Climatix Mobile application and user documentation
  • Flexible sensor inputs accept Type II NTC 10K or 0-10 Vdc standard sensors, or Siemens QFM2160U or QFR9530 combination temperature/humidity sensor for enthalpy control
  • Can be used with Siemens OpenAirĀ® damper actuator GQD, GMA or GCA series
  • 24Vac digital inputs for indication of occupancy, 3-stage Cooling Stage input, Shutdown, Heat Conventional, Heat Pump Changeover (HP(B)/HP(O)) or Preoccupancy
  • 24Vac relay outputs (digital) for 3-stage Cooling Stage output, Exhaust Fan, VFD On/Off (Variable Speed Supply Fan Enable), System Alarm output (Title 24) or Energy Recovery Ventilation (ERV)
  • Anti-freeze protection
  • Fault detection and alarming
  • Brownout protection