Switch output - Data Sheet - UP 562S32
UP 562S32 Switching/solar protection actuator Data Sheet
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V12632889_en--_b
- Download ID
- A6V12632892
- Stock No.
- 5WG1562-2SB32
- Product No.
- UP 562S32
- Access level
- Internet
- File Type
- html
Switch output- Independent switching of the switching outputs
- Normally open or normally closed operation
- Central switching function via up to 6 switching objects (ON, OFF, permanently ON, permanently OFF) and collective feedback signal
- Switching response: active (sending on change or cyclically to the bus) or passive (object can be read) response function
- The reaction on bus voltage failure/recovery and after an ETS programming operation can be set for each output
- Logical link function for each individual output
- Configurable blocking function for each channel, alternatively configurable forced position separately configurable for each output
- Time functions (switch-on, switch-off delay, staircase lighting function - also with pre-warning function)
- Can be integrated into light scenes: Up to 64 configurable internal scenes for each output
- Operating hours counter can be activated
- Input monitoring for cyclical update of the switching object with safety position