The UP 562S32 switching/solar protection actuator is used as a combination device with binary inputs and two switching outputs for switching electrical loads and controlling blinds, shutters and awnings in building automation. Device control is conducted via KNX.
- Switching actuator with two relay contacts for AC 230 V, ∑16 A, for switching electrical consumers or controlling motors (110…230 V AC) for solar protection implements, such as shutters, roller shutters, exterior blinds, awnings, curtains and ventilation flap drives with AC motor
- 3 binary inputs for potential-free contacts to determine the switching state when conventional buttons, switches, windows/door contacts or corresponding sensors are connected
- Flexible installation concept with flush-mounting installation as main installation type and additional installation on a mounting rail in the electrical distributor or surface mounting in false ceilings, parapet ducts, and floor tanks using a mounting case.
Functions for configuration with ETS:
- Encrypted telegram transmission via KNX Data Secure
- Flexible and powerful applications with binary inputs and switching outputs in one device
- Switching and monitoring functions on 2 outputs, with scene control, logic operations, blocking function, forced control etc.
- Direct control of the solar protection actuator via both relay contacts with security functions, solar protection automation, heating/cooling automation etc.
- Extensive logic functions (logic grid, value converter, disabling element, comparator, limit switch)