• Depending on how the ETS is configured in the application for switches, pushbuttons or contacts, inputs 1 and 2 either act internally on the relay output or separately on the KNX bus. Input 3 always acts on the KNX if required.
  • Individually adjustable functions for the inputs with effect on the KNX (switching, dimming, shutter, value transmitter, scene extension unit, 2-channel operation, controller extension unit, no function)
  • Switching: Command when closing and opening the contact adjustable (no reaction, ON, OFF, TURN). The behavior after bus voltage recovery can be preset.
  • Dimming: Dimming of brightness and/or color temperature. Command when closing the contact, time between switching and dimming, dimming in different steps, telegram repetition in case of long signal at the input and sending of a stop telegram at the end of the dimming process configurable, presetting of the behavior after bus voltage recovery possible.
  • Shutter: The command when closing the contact and operating concept is configurable. Times for short and long signal at input and slat adjustment adjustable, behavior after bus voltage recovery can be preset.
  • Value transmitter: Can function as 1-byte, 2-byte, 3-byte or 6-byte value transmitter incl. color temperature and color value transmitter; individually configurable values, optional value adjustment with long signal at input (not with 6-byte value transmitter) and presetting of behavior after bus voltage recovery is possible.
  • Scene extension unit: Adjustable function (without or with memory function) and the scene number
  • 2-channel operation: When closing the contact on the input, up to two telegrams can be sent to the KNX. Adjustable operating concept (channel 1 only or channel 2/both channels). The functions of the channels (1-bit, 1-byte, 2-byte, 3-byte, 6-byte) can be configured separately.
  • Controller extension: Configurable functions (operating mode switching, forced operating mode switching, presence function and setpoint shift)
  • Blocking of all or individual inputs via a 1-bit object possible, polarity of the blocking object, behavior at the beginning and end of the blocking and behavior during an active blocking adjustable