Power supply | ||
|---|---|---|
|
Operating voltage | DC 110 V ⎓ + 25 % / - 30 % (77…137,5 V ⎓) | |
Power consumption | Running | 1.8 VA / 1.8 W |
Standby | 0.6 VA / 0.6 W | |
Functional data | ||
|---|---|---|
|
Torque | Nominal torque | 8 Nm |
Max. torque | 16 Nm | |
Angle of rotation | Nominal angle of rotation | 90° |
Max. rotation angle (mechanically limited) | 95° ± 2° | |
Runtime at nominal angle of rotation 90° | 30 s | |
Sound power level | 32 dB(A) | |
Mechanical life | |
|---|---|
|
Full cycles | 100'000 |
Partial cycles | 5'000'000 |
Connecting cable (specifically for railway vehicles) | |
|---|---|
|
Cable length | 0.9 m |
Cable cross-section | 0.75 mm2 |
Safety class and degree of protection | |
|---|---|
|
Protection class | III as per EN 60730 |
Degree of protection of housing | IP54 as per EN 60529 |
Environmental conditions | |
|---|---|
|
Temperature | -40…70 °C |
Overtemperature | …85 °C |
Humidity | <95 % r.h. |
Condensation | Permissible |
Directives and standards | ||
|---|---|---|
|
Product standards | EN 60730 Part 2-14: Particular requirements for electric actuators | |
Railway application | EN 50155 Railway applications - Electronic equipment used on rolling stock | |
EN 61373 Shock and vibration | ||
EN 45545-2 Fire prevention in railway vehicles | ||
Electromagnetic compatibility (field of use) | For railway applications Residential, commercial, and industrial environments | |
EU conformity (CE) | A5W00026944 1) | |
UK conformity (UKCA) | A5W00219360A 1) | |
RCM conformity | A5W00026948 1) | |
EAC conformity | Eurasian conformity | |
Environmental compatibility |
|---|
|
The product environmental declaration A5W00026066 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions and weight | ||
|---|---|---|
|
Actuator (W x H x D) | See Dimensions | |
Damper shaft | Round | 8...16 mm |
Round shaft (with centering element) | 8...10 mm | |
Square | 8...12.8 mm | |
Hexagon | 8...14 mm | |
Min. length | 20 mm | |
Max. shaft hardness | <300 AV | |
Weight (excluding packaging) | GLD261.1E/RW | 0.465 kg |
|
1) | The documents can be downloaded at http://siemens.com/bt/download. |
2) | Dieser Wert funktioniert nur mit dem Formschlusseinsatz |