Type | Designation | Application |
---|---|---|
ASK78.6 | Centering insert, square profile 8 mm | To center a shaft with square profile (8 x 8 mm) in the coupling bushing of the actuator. |
ASK78.7 | Centering insert, square profile 10 mm | To center a shaft with square profile (10 x 10 mm) in the coupling bushing of the actuator. |
ASK78.9 | Centering insert, round 10 mm | To center a shaft with round diameter (Ø 10 mm) in the coupling bushing of the actuator. |
ASK78.10 | Centering insert, round 12 mm | To center a shaft with round diameter (Ø 12 mm) in the coupling bushing of the actuator. |