Function | Description | ||
---|---|---|---|
Control type | Modulating control (DC 0/2…10 V) | ||
Rotation direction | Clockwise or counterclockwise, selectable with switch. The actuator remains in the respective position with no power applied. | ||
Position indication | Mechanical | Rotation angle position indication using a position indicator. | |
Electrical | Output voltage U = DC 0/2...10 V is generated proportional to the rotation angle. The direction of action (inverted or non-inverted) for output voltage U is based on the DIL switch position. | ||
Manual adjustment | The actuator can be manually adjusted by pressing the gear train disengagement button. | ||
Rotation angle limitation | The rotation angle can be limited between 0…90° with a set screw. |