Power supply | ||
|---|---|---|
|
Operating voltage | DC 110 V ⎓ + 25 % / - 30 % (77…137,5 V ⎓) | |
Power consumption | Running | 1.8 VA / 1.8 W |
Standby | 0.6 VA / 0.6 W | |
Functional data | |||
|---|---|---|---|
|
Torque | Nominal torque | 5 Nm | |
Max. torque | 10 Nm | ||
Angle of rotation | Nominal angle of rotation | 90° | |
Max. rotation angle (mechanically limited) | 95° ± 2° | ||
Runtime at nominal angle of rotation 90° | 30 s | ||
Sound power level | 32 dB(A) | ||
Feedback potentiometer | GDD242.1E/RW only | ||
| Change in resistance | (wires P1-P2) | 0…5000 Ω |
Load | <0.25 W | ||
Mechanical life | |
|---|---|
|
Full cycles | 100'000 |
Partial cycles | 5'000'000 |
Auxiliary switch (GDD246.1E/RW) | |
|---|---|
|
Switching voltage | DC 12…110 V ⎓ |
Contact loading | 4 A resistive, 2 A inductive, min. 10 mA @ DC 30 V ⎓ |
0.8 A resistive, 0.5 A inductive, min. 10 mA @ DC 60 V ⎓ | |
0.2 A resistive, 0.1 A inductive, min. 10 mA @ DC 110 V ⎓ | |
Switching range for auxiliary switches | 5…90° |
Setting increments | 5° |
Connecting cable (specifically for railway vehicles) | |
|---|---|
|
Cable length | 0.9 m |
Cable cross-section | 0.75 mm2 |
Safety class and degree of protection | ||
|---|---|---|
|
Protection class | EN 60730 | |
| GDD242.1E/RW (feedback potentiometer) | III |
GDD246.1E/RW (auxiliary switch) | III | |
Degree of protection of housing | IP54 as per EN 60529 | |
Environmental conditions | |
|---|---|
|
Temperature | -40…70 °C |
Overtemperature | …85 °C |
Humidity | <95 % r.h. |
Condensation | Permissible |
Directives and standards | ||
|---|---|---|
|
Product standards | EN 60730 Part 2-14: Particular requirements for electric actuators | |
Railway application | EN 50155 Railway applications - Electronic equipment used on rolling stock | |
EN 61373 Shock and vibration Cat. 1 / class B | ||
EN 45545-2 Fire prevention in railway vehicles Requirement class: R22 / R23 Hazard level: HL1 / HL2 / HL3 | ||
Electromagnetic compatibility (field of use) | For railway applications Residential, commercial, and industrial environments | |
EU conformity (CE) | A5W00026942 1) | |
RCM conformity | A5W00026946 1) | |
EAC conformity | Eurasian conformity | |
Environmental compatibility |
|---|
|
The product environmental declaration A5W00026066 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions and weight | ||
|---|---|---|
|
Actuator (W x H x D) | See Dimensions | |
Damper shaft | Round | 8...16 mm |
Round shaft (with centering element) | 8...10 mm | |
Square | 8...12.8 mm | |
Hexagon | 8...14 mm | |
Min. length | 20 mm | |
Max. shaft hardness | <300 AV | |
Weight (excluding packaging) | GDD241.1E/RW | 0.57 kg |
GDD242.1E/RW | 0.64 kg | |
GDD246.1E/RW | 0.75 kg | |
|
1) | The documents can be downloaded at http://siemens.com/bt/download. |
2) | Dieser Wert funktioniert nur mit dem Formschlusseinsatz |