Open / close, single wire control Single pole on/off switch (SPST) | Open / close, two-wire control Single pole double throw (SPDT) | 3-position control |
|---|---|---|
|
|
Cable designations
Connecting thread | Cable | Meaning | |||
|---|---|---|---|---|---|
Code | No. | Color | Abbreviations | ||
|
Actuators DC 110 V ⎓ | N | 4 | Light blue | BU | Neutral conductor |
Y1 | 6 | Black | BK | Positioning signal DC 110 V ⎓ ‘clockwise’ | |
Y2 | 7 | White | WH | Positioning signal DC 110 V, ‘counterclockwise’ | |
Feedback | a | P1 | White/red | WH RD | Potentiometer 0…100 % (P1-P2) |
b | P2 | White/blue | WH BU | Potentiometer pick-off | |
c | P3 | White/pink | WH PK | Potentiometer 100...0 % (P3-P2) | |
Auxiliary switch GDD246.1A/RW | Q11 | S1 | Gray/red | GY RD | Switch A input |
Q12 | S2 | Gray/blue | GY BU | Switch A Normally open contact | |
Q14 | S3 | Gray/pink | GY PK | Switch A Normally closed contact | |
Q21 | S4 | Black/red | BK RD | Switch B input | |
Q22 | S5 | Black/blue | BK BU | Switch B Normally open contact | |
Q24 | S6 | Black/pink | BK PK | Switch B Normally closed contact | |