Type | Stock number | Operating | Runtime | Feedback | Auxiliary switch | Rotation direction |
|---|---|---|---|---|---|---|
|
GDD241.1E/RW | S55499-D718 | DC 110 V ⎓ | 30 s | - | - | Yes |
GDD242.1E/RW | S55499-D719 | Yes | ||||
GDD246.1E/RW | S55499-D720 | - | 2 |
Type | Stock number | Operating | Runtime | Feedback | Auxiliary switch | Rotation direction |
|---|---|---|---|---|---|---|
|
GDD241.1E/RW | S55499-D718 | DC 110 V ⎓ | 30 s | - | - | Yes |
GDD242.1E/RW | S55499-D719 | Yes | ||||
GDD246.1E/RW | S55499-D720 | - | 2 |