Function | Description | ||
|---|---|---|---|
|
Control type | 2-position- and 3-position control (SPST / SPDT / 3-position) | ||
Rotation direction | Clockwise or counterclockwise, selectable with switch. The actuator remains in the respective position with no power applied. | ||
Position indication | Mechanical | Rotation angle position indication using a position indicator | |
Electrical | The feedback potentiometer can be connected to an external voltage source to indicate the position. | ||
Auxiliary switch | The switching points for auxiliary switches A and B can be set mutually independent in 5° increments from 0...90°. | ||
Manual adjustment | The actuator can be manually adjusted by pressing the gear train disengagement button. | ||
Rotation angle limitation | The rotation angle can be limited between 0…90° with a set screw. | ||