Supported Connected Devices

The Cloud Service is currently compatible with commercially available Connected Devices from Siemens. A description of the available Connected Devices is provided below.

 

List of supported Connected Devices

SIEMENS: Connect X200

The Connect X200 edge gateway is powered with DC 24V or AC 24V and may require an enclosure.

The Connect X200 includes embedded software (for example, firmware and factory installed applications collectively referenced herein as Software) to supply building data to this Cloud Service.

SIEMENS: Connect X300

The Connect X300 edge gateway is powered with DC 24V and may require an enclosure.

The Connect X300 includes embedded software (for example, firmware and factory installed applications collectively referenced herein as Software) to supply building data to this Cloud Service.

SIEMENS: Connect Software

Connect Software edge gateway is running on Windows 10 or Windows 11 Hyper-V and requires computer hardware.

Connect Software includes multiple software applications collectively referenced herein as Software to supply building equipment data to this Cloud Service.

SIEMENS: Desigo CC

Desigo CC software product is running on Windows computer hardware. The supported software version is Desigo CC V5.1 or higher.

Desigo CC includes multiple software extensions collectively referenced herein as Software to supply building data to this Cloud Service.

SIEMENS: Desigo PXC 4/5/7

Desigo PXC4/5/7 hardware is powered with AC 24V. The supported hardware devices for this Cloud Service are PXC4-2.E16S, PXC4-2.E16, PXC5.E24, PXC7.E400S/M/L and PXC5.E003 with firmware version v02.21.194.xx or higher.

The building automation data hosted on the hardware can currently only be accessed in read-only mode.

SIEMENS: Desigo Optic F200

Desigo Optic hosted on CFG3.F200 hardware is powered with AC 24V. The supported software version is V5.1.5 or higher to connect to this Cloud Service.

The building management data hosted on the hardware can currently only be accessed in read-only mode.

SIEMENS: Connect Box

Connect Box hardware is powered with DC 24 V.

Connect Box includes Software and BSP version V5.x.x or higher to connect to this Cloud Service.

The building management data hosted on the hardware can currently only be accessed in read-only mode.

A Connected Device must be purchased and installed on premise at a site specified by the Customer as agreed between the Customer and Siemens to use the Cloud Service. Customer is responsible for installing the Connected Device at the site and any associated costs to perform said Cloud Service in accordance with related Documentation for the Connected Device.

Web browser and Viewing Devices

Chrome is recommended to use the Cloud Service, but other standard browsers might also serve this function. Screen resolution of 1920x1080 pixels or higher is recommended for best user experience.

Internet Connection

The bandwidth of Customer’s internet connection determines the performance of the Cloud Service.