Ethernet interface | |
---|---|
Plug | 2 x RJ45, shielded |
Interface type | 10Base-T / 100Base-TX, IEEE 802.3 compatible |
Bit rate | 10/100 Mbps, autosensing |
Protocol | BACnet/IP on UDP/IP, BACnet/SC on TCP/IP, and HTTPS on TCP/IP |
Cabling, cable type | 10 Mbps: Min. CAT3, shielded cable is recommended |
Cable length | Max. 100 m (330 ft) |
Screw terminals, plug-in | |
---|---|
Cu-wire or Cu-strand with wire end sleeve | 1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG) |
Cu-strand without wire end sleeve | 1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG) |
Stripping length | 6...7.5 mm (0.24...0.29 in) |
Screwdriver | Slot screws, screwdriver size 1 with shaft ø = 3 mm |
Max. tightening torque | 0.6 Nm (0.44 lb ft) |