Changing network mode
The network mode is selected at the first time the device is set up and can later only be changed after performing a configuration or factory reset.
The physical network reconfiguration from combined to separate networks is done by reconnecting the Ethernet cable to the LAN port and connecting the WAN port to the IT network (switch or router), and then changing the network mode in the GUI at start-up.
In EdgeOS V4, the X300 in combined mode network operation uses the WAN port, whereas in EdgeOS V5, it uses the LAN port. For this reason, re-cabling is necessary as part of the upgrade procedure.
Re-cabling of X300 in combined network mode operation
- X300 operates in combined network mode (WAN mode) and has been upgraded from EdgeOS V4 to EdgeOS V5
- On the device UI, Maintenance, select Reset Combined Port Mode.
- The pop-up window Swap Ethernet port connection is displayed.
- Select Continue to confirm re-cabling and reboot the device.
- Change the Ethernet cable connected to the WAN port to the LAN port as prompted - the cable should be changed while the device is rebooting.
- The X300 is operating in combined network mode under EdgeOS V5.
Selecting Reset configuration or Reset to factory settings in this situation will trigger two pop-ups, first the Swap Ethernet port connection prompt and then the confirmation prompt of the intended action.