Addr. | Register | R/W | Options | Example | Control function | |||||
---|---|---|---|---|---|---|---|---|---|---|
DCV | ΔPC | FTC | HCO | DCV (CO) | ||||||
200 | Index | R | Unused | - | | | | | | |
201 | Production date
| R | Value returned as hex string (4 digits per register, DDMM) | 0F 0C (hex) = 15 12 (dec) | → Production date = "15. December 2024" | | | | | |
202 | Production date
| R | Value returned as hex string (4 digits per register, YYYY) – leading 20! | 14 18 (hex) = 20 24 (dec) | | | | | | |
203 | Serial number
| R | Value returned as hex string (4 digits per register, upper word = Hword) | 1234 | → Serial number = 123456789a00 (hex) = "20015998343680" | | | | | |
204 | Serial number
| R | Value returned as hex string (4 digits per register, lower word = Lword) | 5678 | | | | | | |
205 | Serial number
| R | Value returned as hex string (4 digits per register, lower word = Lword) | 9a00 | | | | | | |
206 | ASN
| R | Value returned as string (2 letters per register) | "AS" | → ASN = "ASE4U10E" | | | | | |
207 | ASN
| R | Value returned as string (2 letters per register) | "E4" | | | | | | |
208 | ASN
| R | Value returned as string (2 letters per register) | "U1" | | | | | | |
209 | ASN
| R | Value returned as string (2 letters per register) | "0E" | | | | | | |
210 211 212 | ASN
| R | Unused | - | | | | | | |
213 | HW version | R | Value returned as integer, without leading "0" | 202 → Hardware version = "0202" | | | | | | |
214 | FW version Major, Minor | R | Value returned as integer, without "." major (J), minor (N): JNN | 122 | → Firmware revision = "1.22.11235" | | | | | |
215 | FW version Build | R | Value returned as integer | 11235 | | | | | | |
216 | Application version | R | Value returned as integer, without "." major (J), minor (N): JNNN | 2514 → Application software version = "2.514" | | | | | |