Addr. | Register | R/W | Scaling / Unit | Options | Control function | BACnet object | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| Default | DCV | ΔPC | FTC | HCO | DCV (CO) | ||||||
170 | Backup mode | R/W | - | [1] None [2] Last setpoint [3] Predefined setpoint | [1] None | | | | | | BckpMod | |
171 | Backup mode activation delay | R/W | 1 s | Min. | 0 | 900 s | | | | | | BckpModDly |
Max. | 36'000 | |||||||||||
172 | Backup mode value for position | R/W | 0.01 % | Min. | 0 | - | | | | | | BckpModValPos |
Max. | 10'000 | |||||||||||
173 | Backup mode value for volume flow | R/W | 0.01 % | Min. | 0 | - | | | | | | BckpModValVfl |
Max. | 10'000 | |||||||||||
174 | Backup mode value for power | R/W | 0.01 % | Min. | 0 | - | | | | | | BckpModValPwr |
Max. | 10'000 | |||||||||||
175 | Backup mode value for flow temperature | R/W | 0.01 ℃ | Min. | 0 | - | | | | | | BckpModValTFl |
Max. | 12'000 |