Addr. | Register | R/W | Scaling / Unit | Options | Notes | Control function | BACnet object | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DCV | ΔPC | FTC | HCO | DCV (CO) | ||||||||
153 | Gain for differential pressure controller | R/W | 0.01 %/K | Min. | 0 | 0...10 %/K | | | | | | GainDiffPCtr |
Max. | 1000 | |||||||||||
154 | Reset time (Tn) for differential pressure controller | R/W | 1 s | Min. | 0 | 1...60 s | | | | | | TnDiffPCtr |
Max. | 60 | |||||||||||
155 | Enable adapted maximum power | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnAdaPwrMax | |
156 | Enable adapted maximum power for cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnAdaPwrMaxC | |
157 | Present adapted maximum power | R | 1 kW | Min. | 0 | 0...10'000 kW | | | | | | PrAdaPwrMax |
Max. | 10'000 | |||||||||||
158 | Enable return temperature limitation cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTRtLmC | |
159 | Enable flow/return temperature difference limitation cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTDiffFlRtLmC | |
160 | Enable return temperature limitation | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTRtLm | |
161 | Return temperature setpoint for heating | R/W | 0.01 ℃ | Min. | 0 | 0...100 ℃ | | | | | | SpHTRt |
Max. | 10'000 | |||||||||||
162 | Return temperature setpoint for cooling | R/W | 0.01 ℃ | Min. | 0 | 0...100 ℃ | | | | | | SpCTRt |
Max. | 10'000 | |||||||||||
163 | Gain for return temperature limitation | R/W | 0.01 %/℃ | Min. | 0 | 0...10 %/℃ | | | | | | GainTRtCtr |
Max. | 1000 | |||||||||||
164 | Reset time (Tn) for return temperature limitation | R/W | 1 s | Min. | 1 | 1...600 s | | | | | | TnTRtCtr |
Max. | 600 | |||||||||||
165 | Enable temperature difference limitation between flow and return | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTDiffFlRtLm | |
166 | Setpoint temperature difference limitation between flow and return | R/W | 0.01 K | Min. | 0 | 1...40 K | | | | | | SpTDiffFlRtLm |
Max. | 4000 | |||||||||||
167 | Setpoint flow/return temperature difference limitation cooling | R/W | 0.01 K | Min. | 0 | 1... K | | | | | | SpTDiffFlRtLmC |
Max. | 4000 | |||||||||||
168 | Gain for flow/return temperature difference control | R/W | 0.01 %/K | Min. | 0 | 0...10 %/K | | | | | | GainTDiffFlRtCtr |
Max. | 1000 | |||||||||||
169 | Reset time (Tn) flow/return temperature difference control | R/W | 1 s | Min. | 1 | 1...600 s | | | | | | TnTDiffFlRtCtr |
Max. | 600 | |||||||||||
176 | Enable weighted return temperature limitation | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTRtLmWgd | |
177 | Enable weighted return temperature limitation cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnTRtLmWgdC |