Addr. | Register | R/W | Scaling / Unit | Options | Notes | Control function | BACnet object | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DCV | ΔPC | FTC | HCO | DCV (CO) | |||||||||
140 | Design primary flow temperature | R/W | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…120 ℃ | | | | | | TFlPrimDsgn |
Max. | 13'000 | ||||||||||||
141 | Design primary return temperature | R/W | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…120 ℃ | | | | | | TRtPrimDsgn |
Max. | 13'000 | ||||||||||||
142 | Design power | R | 0.1 kW | Min. | 0 | - | | | | | | PwrDsgn | |
Max. | 65'535 | ||||||||||||
143 | Relative maximum power | R/W | 0.01 % | Min. | 0 | - | | | | | | PwrMaxRel | |
Max. | 10'000 | ||||||||||||
144 | Maximum power | R | 0.1 kW | Min. | 0 | - | | | | | | PwrMax | |
Max. | 65'535 | ||||||||||||
145 | Design primary flow temperature cooling | R/W | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…120 ℃ | | | | | | TFlPrimDsgnC |
Max. | 13'000 | ||||||||||||
146 | Design primary return temperature cooling | R/W | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…120 ℃ | | | | | | TRtPrimDsgnC |
Max. | 13'000 | ||||||||||||
147 | Design cooling power | R | 0.1 kW | Min. | 0 | - | | | | | | PwrDsgnC | |
Max. | 65'535 | ||||||||||||
148 | Relative maximum cooling power | R/W | 0.01 % | Min. | 0 | - | | | | | | PwrMaxRelC | |
Max. | 10'000 | ||||||||||||
149 | Maximum cooling power | R | 0.1 kW | Min. | 0 | - | | | | | | PwrMaxC | |
Max. | 65'535 |