Addr. | Register | R/W | Scaling / Unit | Options | Notes | Control function | BACnet object | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DCV | ΔPC | FTC | HCO | DCV (CO) | ||||||||
120 | Nominal volume flow for valve | R | 0.01 m3/h | Min. | 0 | 0…288 m3/h | | | | | | VflNomVlv |
Max. | 28'800 | |||||||||||
121 | Relative maximum volume flow | R/W | 0.01 % | Min. | 500 | 5…100 % | | | | | | VflMaxRel |
Max. | 10'000 | |||||||||||
122 | Maximum volume flow | R | 0.01 m3/h | Min. | 0 | Values depend on line size! | | | | | | VflMax |
Max. | 28'800 | |||||||||||
123 | Enable minimum volume flow | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnVflMin | |
124 | Relative minimum volume flow | R/W | 0.01 % | Min. | 250 | 2.5…20 % | | | | | | VflMinRel |
Max. | 2000 | |||||||||||
125 | Minimum volume flow | R | 0.01 m3/h | Min. | 0 | Values depend on line size! | | | | | | VflMin |
Max. | 28'800 | |||||||||||
126 | Type of liquid | R/W | - | [1] Water [2] Ethylene glycol | - | | | | | | LqdTyp | |
127 | Concentration of liquid | R/W | 0.01 % | Min. | 2000 | 20…50 % | | | | | | LqdCnctr |
Max. | 5000 | |||||||||||
128 | Relative maximum volume flow cooling | R/W | 0.01 % | Min. | 500 | 5…100 % | | | | | | VflMaxRelC |
Max. | 10'000 | |||||||||||
129 | Maximum volume flow cooling | R | 0.01 m3/h | Min. | 0 | Values depend on line size! | | | | | | VflMaxC |
Max. | 28'800 | |||||||||||
130 | Enable minimum volume flow cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnVflMinC | |
131 | Relative minimum volume flow cooling | R/W | 0.01 % | Min. | 250 | 2.5…20 % | | | | | | VflMinRelC |
Max. | 2000 | |||||||||||
132 | Minimum volume flow cooling | R | 0.01 m3/h | Min. | 0 | Values depend on line size! | | | | | | VflMinC |
Max. | 28'800 | |||||||||||
133 | Enable adapted maximum volume flow | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnAdaVflMax | |
134 | Enable adapted maximum volume flow cooling | R/W | - | [0] Disabled [1] Enabled | - | | | | | | EnAdaVflMaxC | |
135 | Present adapted maximum volume flow | R | 0.01 m3/h | Min. | 0 | - | | | | | | PrAdaVflMax |
Max. | 28'800 |