Addr.

Register

R/W

Scaling / Unit

Options

Control function

BACnet object

 

Default

DCV

ΔPC

FTC

HCO

DCV (CO)

110

Valve mounting position

R/W

-

[0] Flow

[1] Return

[1] Return

VlvMountPos

111

Valve design

R/W

-

[1] 2-port

[2] 3-port

[1] 2-port

VlvDsgn

112

Nominal pipe size

R

1 mm

-

-

NomPipeSize

113

Control mode

R/W

-

[1] Position

[2] Volume flow

[3] Power

[2] Volume flow

CtlMod

114

Compensation mode

R/W

-

[1] Linear

[2] Equal percentage

[3] Heat exchanger characteristic

[1] Linear

CmpMod

115

Compensation volume flow coefficient

R/W

0.1

Min.

10

-

CmpVflCoef

Max

40

116

Compensation heat exchanger coefficient

R/W

0.1

Min.

1

-

CmpHxCoef

Max.

10