Addr. | Register | R/W | Scaling / Unit | Options | Notes | Control function | BACnet object | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DCV | ΔPC | FTC | HCO | DCV (CO) | |||||||||
|
0 | Relative setpoint Modbus | R/W | 0.01 % | Min. | 0 | 0…100.00 % | | | | | | SpRelMdbs | |
Max. | 10'000 | ||||||||||||
1 | Valve override mode | R/W | - | [1] None [2] Fully open [3] Fully close [4] Minimum volume flow [5] Nominal volume flow [6] Maximum volume flow [7] Design power [8] Maximum power [9] Keep position [10] Not used (fail-safe position) [11] Minimum volume flow cooling [12] Maximum volume flow cooling | [10], [11], [12]: These options are only available in "Control valve for changeover" | | | | | | VovrMod | ||
2 | Command | R/W | - | [1] None [2] Adaption - not used [3] Self-test (application) [4] Re-init [5] Reset - not used [6] Apply Modbus configuration [7] Discard Modbus configuration [8] Fail-safe run | [6]: The Modbus stack is re-initialized with values from registers 101, 102, 103.
[7]: Registers 101, 102, 103 are reset to current configuration. | | | | | | - | ||
3 | Actuator type | R | - | [1] Not connected [2] DAC/VAC [3] VAV / ePICV [4] Fire/smoke damper actuator [5] Intelligent Valve [6] 6-port ePICV [7] 6-port valve | - | | | | | | Fixed value – no object needed | ||
4 | Valve position feedback | R | 0.01 % | Min. | 0 | 0…100.00 % | | | | | | VlvPosFb | |
Max. | 10'000 | ||||||||||||
5 | Relative setpoint | R | 0.01 % | Min. | 0 | 0…100.00 % | | | | | | SpRel | |
Max. | 10'000 | ||||||||||||
6 | Present volume flow | R | 0.01 m3/h | Min. | 0 | 0…500 m3/h | | | | | | PrVfl | |
Max. | 50'000 | ||||||||||||
7 | Present setpoint volume flow | R | 0.01 m3/h | Min. | 0 | 0…288 m3/h | | | | | | PrSpVfl | |
Max. | 28'800 | ||||||||||||
8 | Present power | R | 0.1 kW | Min. | 0 | 0…6553.5 kW | | | | | | PrPwr | |
Max. | 65'536 | ||||||||||||
9 | Present setpoint power | R | 0.1 kW | Min. | 0 | 0…6553.5 kW | | | | | | PrSpPwr | |
Max. | 65'536 | ||||||||||||
10 | Present differential pressure of valve | R | 0.1 kPa | Min. | 0 | 0…700 kPa needed | | | | | | PrDiffPVlv | |
Max. | 7000 | ||||||||||||
11 | Primary flow temperature | R | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…150 ℃ | | | | | | TFlPrim |
Max. | 16'000 | ||||||||||||
12 | Primary return temperature | R | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…150 ℃ | | | | | | TRtPrim |
Max. | 16'000 | ||||||||||||
13 | Flow temperature setpoint Modbus | R/W | 0.01 ℃ | Min. | 0 | No offset | 0…120 ℃ | | | | | | SpTFlMdbs |
Max. | 12'000 | ||||||||||||
14 | Flow temperature setpoint | R | 0.01 ℃ | Min. | 0 | No offset | 0…120 ℃ | | | | | | SpTFl |
Max. | 12'000 | ||||||||||||
15 | Flow temperature | R | 0.01 ℃ | Min. | 0 | Offset 10 ℃ | -10…150 ℃ | | | | | | TFl |
Max. | 16'000 | ||||||||||||
16 | Present setpoint source | R | - | [1] Relative setpoint terminal [2] Relative setpoint Modbus [3] Relative setpoint remote [4] Heating circuit outside temperature compensated [5] Flow temperature setpoint terminal [6] Flow temp.setpoint Modbus [7] Flow temp.setpoint remote [8] Differential pressure setpoint remote [9] Differential pressure setpoint Modbus | - | | | | | | PrSpSrc | ||
17 | Control state | R | - | [1] Position [2] Volume flow [3] Power [4] Maximum power limit [5] Minimum volume flow limit [6] Maximum volume flow limit [7] Minimum return temperature limitation [8] Maximum return temperature limitation [9] Flow/return temperature difference limitation [10] Valve Override | - | | | | | | CtlSta | ||
18 | Heating/cooling state | R | - | [1] Neither [2] Heating [3] Cooling | - | | | | | | HCSta | ||
19 | Main fault | R | - | [1] No fault [2] Primary flow temperature, sensor fault [3] Primary return temperature, sensor fault [4] Flow temperature, sensor fault [5] Return temperature, sensor fault [6] Volume flow, sensor fault [7] Valve actuator fault [8] Valve actuator, position feedback fault [9] Valve actuator, no position feedback [10] Relative setpoint, fault [11] Flow temperature, setpoint fault [12] Primary differential pressure, sensor fault [13] Volume flow, wrong flow direction [14] Volume flow, air bubbles in hydraulics [15] Volume flow, cannot reach maximum value [16] Valve differential pressure above maximum value [17] Volume flow sensor, communication error [18] Outside air temperature, sensor fault [19] Volume flow, cannot reach setpoint [20] Pressure (sensor fault) | - | | | | | | MnFlt | ||
20 | Setpoint differential pressure Modbus | R/W | 0.1 kPa | Min. | 200 | No offset | 20…500 kPa | | | | | | SpDiffPMdbs |
Max. | 5000 | ||||||||||||
21 | Pressure sensor X1 | R | 0.1 kPa | Min. | 0 | No offset | 0…6000 kPa | | | | | | PSenX1 |
Max. | 60'000 | ||||||||||||
22 | Pressure sensor X3 | R | 0.1 kPa | Min. | 0 | No offset | 0…6000 kPa | | | | | | PSenX3 |
Max. | 60'000 | ||||||||||||
23 | Present primary differential pressure | R | 0.1 kPa | Min. | 0 | No offset | 0…1000 kPa | | | | | | PrDiffPPrim |
Max. | 10'000 | ||||||||||||
24 | Primary differential pressure | R | 0.1 kPa | Min. | 0 | No offset | 0…1000 kPa | | | | | | DiffPPrim |
Max. | 10'000 | ||||||||||||
25 | Outside air temperature | R | 0.01 ℃ | Min. | 0 | Offset 50 ℃ | -50…50 ℃ | | | | | | TOa |
Max. | 10'000 | ||||||||||||